DSP Voltage Input Vi

JEDEC – The voltage at the input terminals.

TI – The range of input voltage levels over which the dsp element is specified to operate.  This output is typically associated with a peripheral hardware pin.

VI min and VI max values are used as test conditions for the II, ICC, DlCC, Ci, and Cio test. See those specifications for details.