tsk(o) Output Skew

JEDEC – The skew time between two outputs of a single integrated circuit with all driving inputs switching simultaneously and the outputs switching in the same direction while driving identical loads.

TI – The skew between specified outputs of a single DSP device, with all driving inputs connected together and the  outputs switching in the same direction while driving identical specified loads.