tf Fall Time
JEDEC – The time interval between one reference point on a waveform and a second reference point of smaller magnitude on the same waveform.
TI – The time interval between two reference points (90% and 10%, unless otherwise specified) on a waveform that is changing from the defined high level to the defined low level.