Switching Characteristics

The switching characteristics section of the data sheet, also known in the industry as the ac table, includes those parameters that specify how fast the outputs will respond to signal changes at the inputs under specified conditions of supply voltage, temperature, and load (see Figure below).  Switching Characteristics are included for each timing device, including clocks, peripherals and memory interfaces, and interrupts.

Helpful Hint:

The switching characteristics table sometimes is called the ac section, and should not be confused with the ac small-signal performance because switching characteristics describe the large-signal transient response of the circuit.

For more information on these parameters, please select the link below:

fmax Maximum Clock Frequency    tpd Propagation Delay Time    tPHL Propagation Delay Time, High-Level to Low-Level Output    tPLH Propagation Delay Time, Low-Level to High-Level Output    ten Enable Time (of a 3-State or Open-Collector Output)    tPZH Enable Time (of a 3-State Output) to High Level    tPZL Enable Time (of a 3-State Output) to Low Level    tdis Disable Time (of a 3-State or Open-Collector Output)    tPHZ Disable Time (of a 3-State Output) From High Level    tPLZ Disable Time (of a 3-State Output) From Low Level    tf Fall Time    tr Rise Time    Slew Rate    tsk(i) Input Skew    tsk(l) Limit Skew    tsk(o) Output Skew    tsk(p) Pulse Skew    tsk(pr) Process Skew