Single-Supply Circuit Collection Amplifiers
Problem:
What configurations are available for single-supply op amp design?
Solution:
Many types of amplifiers can be created using op amps. Single output op amps can be configured to either invert or not invert the signal. In addition they can be used for level shifting, gain and filtering.
The following links allow selection of some basic, single-supply op amp circuits that are useful to the designer during the concept stage of a design. The circuit configuration and correct single-supply dc biasing techniques are presented for the following cases: inverting, noninverting, differential, T-network, buffer and ac-coupled amplifiers.
Input offset compensation must be handled differently dependant on whether the amplifier is inverting or noninverting. In addition, the offset may be done in either input and either polarity.
The following links cover Inverting op amp circuits:
The following links cover noninverting op amp circuits:
The following links cover differential input amplifier circuits:
Differential Amplifier
Differential Amplifier with Bias Correction
High Input Impedance Differential Amplifier
High Common-Mode Range Differential Amplifier
High Input Impedance High-Precision Differential Amplifier
Simplifier High Input Impedance High-Precision Differential
The following links describe other configuration issues:
Single-Supply Circuit Circuit Collection Computing Circuits
Single-Supply Circuit Circuit Collection Introduction Describing The Split Supply Topology
Circuit Collection Introduction Describing Ideal Op Amp Assumptions
Single-Supply Circuit Circuit Collection Boundary Conditions