spacer
OTHER KNOWLEDGEBASES
DSP TECHNICAL INFO
DSP RESOURCES
OMAP™ TECHNICAL INFO
OMAP™ RESOURCES
Analog Mix-Sig TECH INFO
Analog Mix-Sig RESOURCES
Logic TECHNICAL INFO
Logic RESOURCES
SC TECHNICAL INFO
SC RESOURCES
Digital Signal Processors
OMAP™ Processor Platform
Analog & Mixed-Signal
Digital Signal Processors
ADDITIONAL SC PRODUCTS
DESIGNED FOR TI DSP
HOW TO PURCHASE
CONTACTS
GENERAL QUESTIONS
  
  Have you visited the Tech Support KnowledgeBase?
Texas Instruments has gathered specific resources about our product groups into an easily searchable format. Specific areas for DSP, Analog, and Logic parts give you the fastest access to technical answers. more
 
  
MSP430: Accuracy of the MSP430`s built-in temperature sensor

Problem:
How accurate is the built-in temperature sensor in the ADC12 module?

Solution:
The nominal 0 deg C voltage and the temperature coefficient are 
given in the datasheet with their respective tolerances. 
The nominal 0 deg C voltage is specified to be 986mV +/- 5% max 
error. So, the 0 deg C voltage of the temperature sensor can vary 
worst case almost +/- 50mV from device-to-device. This is roughly 
equivalent to +/- 14C. Note, that this variance is primarily 
device-to-device dependent, so that with proper calibration on an 
individual device, very accurate absolute temperature can be 
obtained with the full resolution of the ADC12.



SURVEY

Did the information in this article help answer your question?

Yes
NO
NO, EMAIL TECHNICAL SUPPORT


Please provide additional comments about this information.
(255 character max)



(OPTIONAL) Please tell us how to get in touch with you:
Name
E-mail

Last Query: MSP430 (TM) Low Power Microcontroller

Session Log:
New Knowledge Server Session
Knowledge Base: dsp
Problem Selected
MSP430 (TM) Low Power Microcontroller
Solution (case) Considered
MSP430: Accuracy of the MSP430`s built-in temperature sensor
Solution (case) Considered
MSP430: Differences between MSP430x337 and MSP430x337A USART modules
Solution (case) Considered
MSP430: Stabilizing the DCO in the Basic Clock module of the MSP430
Problem Selected
Free Evaluation Tool problems
Solution (case) Considered
MSP430: Multiplexing of MSP430 pins between JTAG and I/O functions
Solution (case) Considered
MSP430: Sink and source current of MSP430 I/O pins
Solution (document) Considered
Configuration issues with C3x Code Composer Free Eval Tools from Web site
Solution (document) Considered
Getting error "Trouble Writing Target DSP memory" when loading code into C3x Code Composer Simulator ( Free Eval Tools).
Solution (document) Considered
Getting error "Trouble Writing Target DSP memory" when loading code into C3x Code Composer Simulator ( Free Eval Tools).
Solution (case) Considered
MSP430: Differences between MSP430x337 and MSP430x337A USART modules
Solution (case) Considered
MSP430: Sink and source current of MSP430 I/O pins
Problem Selected
Free Evaluation Tool problems
Problem Selected
MSP430 (TM) Low Power Microcontroller
Solution (case) Considered
MSP430: Stabilizing the DCO in the Basic Clock module of the MSP430
Solution (document) Considered
Configuration issues with C3x Code Composer Free Eval Tools from Web site
Solution (case) Considered
MSP430: Multiplexing of MSP430 pins between JTAG and I/O functions
Solution (case) Considered
MSP430: Accuracy of the MSP430`s built-in temperature sensor
'>