spacer
OTHER KNOWLEDGEBASES
DSP TECHNICAL INFO
DSP RESOURCES
OMAP™ TECHNICAL INFO
OMAP™ RESOURCES
Analog Mix-Sig TECH INFO
Analog Mix-Sig RESOURCES
Logic TECHNICAL INFO
Logic RESOURCES
SC TECHNICAL INFO
SC RESOURCES
Digital Signal Processors
OMAP™ Processor Platform
Analog & Mixed-Signal
Digital Signal Processors
ADDITIONAL SC PRODUCTS
DESIGNED FOR TI DSP
HOW TO PURCHASE
CONTACTS
GENERAL QUESTIONS
  
  Have you visited the Tech Support KnowledgeBase?
Texas Instruments has gathered specific resources about our product groups into an easily searchable format. Specific areas for DSP, Analog, and Logic parts give you the fastest access to technical answers. more
 
  
MSP430: Information sources for the MSP430 ADC12 module

Problem:
Where can more technical information on the ADC12 be found?

Solution:
A complete description of the ADC12 function and operation is 
found in the appropriate family user`s guide and the datasheet 
for the specific device being used. For example, the MSP430x1xx 
and MSP430x4xx user`s guides both have sections on the ADC12. 
In addition, code examples can be found under the code examples 
link on the MSP430 homepage. New application notes may also be 
added at any time, which can be found on the MSP430 homepage. 
www.ti.com/msp430



SURVEY

Did the information in this article help answer your question?

Yes
NO
NO, EMAIL TECHNICAL SUPPORT


Please provide additional comments about this information.
(255 character max)



(OPTIONAL) Please tell us how to get in touch with you:
Name
E-mail

Last Query: MSP430 (TM) Low Power Microcontroller

Session Log:
New Knowledge Server Session
Knowledge Base: dsp
Problem Selected
Initializing the Target DSP
Solution (document) Considered
BIOS and config file settings for XDS510PP emulator by Spectrum Digital.
Solution (document) Considered
BIOS and config file settings for XDS510PP emulator by Spectrum Digital.
Problem Selected
MSP430 (TM) Low Power Microcontroller
Solution (case) Considered
MSP430: Information sources for the MSP430 ADC12 module
Solution (case) Considered
MSP430: Processing of multiple simultaneously occuring external interrupts
Solution (case) Considered
MSP430: Tools to communicate with the MSP430 bootstrap loader
Solution (case) Considered
MSP430: Operating the MSP430 from crystal frequencies other than 32.768kHz
Solution (case) Considered
MSP430: Accuracy of the MSP430`s built-in temperature sensor
Solution (case) Considered
MSP430: Multiplexing of MSP430 pins between JTAG and I/O functions
Solution (case) Considered
MSP430: Accuracy of the MSP430`s built-in temperature sensor
Solution (case) Considered
MSP430: Information sources for the MSP430 ADC12 module
'>