spacer
OTHER KNOWLEDGEBASES
DSP TECHNICAL INFO
DSP RESOURCES
OMAP™ TECHNICAL INFO
OMAP™ RESOURCES
Analog Mix-Sig TECH INFO
Analog Mix-Sig RESOURCES
Logic TECHNICAL INFO
Logic RESOURCES
SC TECHNICAL INFO
SC RESOURCES
Digital Signal Processors
OMAP™ Processor Platform
Analog & Mixed-Signal
Digital Signal Processors
ADDITIONAL SC PRODUCTS
DESIGNED FOR TI DSP
HOW TO PURCHASE
CONTACTS
GENERAL QUESTIONS
  
  Have you visited the Tech Support KnowledgeBase?
Texas Instruments has gathered specific resources about our product groups into an easily searchable format. Specific areas for DSP, Analog, and Logic parts give you the fastest access to technical answers. more
 
  
MSP430: Sink and source current of MSP430 I/O pins

Problem:
How much current are the MSP430 I/Os able to sink 
and source and can the pin drive an LED? 


Solution:
Absolute maximum current from an I/O pin is not specified 
for the MSP430. See the datasheet specifications for Voh and Vol.  
They show that each I/O pin can supply several milliamps, but the 
output voltage will change as the current increases. Footnotes 
for those specifications generally give the maximum total currents, 
from all outputs combined, that allow the specified voltages to 
be maintained.  MSP430 I/O are not designed to drive high-current 
20mA LEDs.



SURVEY

Did the information in this article help answer your question?

Yes
NO
NO, EMAIL TECHNICAL SUPPORT


Please provide additional comments about this information.
(255 character max)



(OPTIONAL) Please tell us how to get in touch with you:
Name
E-mail

Last Query: MSP430 (TM) Low Power Microcontroller

Session Log:
New Knowledge Server Session
Knowledge Base: dsp
Problem Selected
MSP430 (TM) Low Power Microcontroller
Solution (case) Considered
MSP430: Information sources for the MSP430 ADC12 module
Solution (case) Considered
MSP430: Operating the MSP430 from crystal frequencies other than 32.768kHz
Solution (case) Considered
MSP430: Sink and source current of MSP430 I/O pins
Solution (case) Considered
MSP430: Sink and source current of MSP430 I/O pins
Problem Selected
MSP430 (TM) Low Power Microcontroller
Solution (case) Considered
MSP430: Processing of multiple simultaneously occuring external interrupts
Solution (case) Considered
MSP430: Use of flash block write (BLKWRT) mode on the MSP430
Solution (case) Considered
MSP430: Termination for the ADC12 reference pins on the MSP430.
Solution (case) Considered
MSP430: Stabilizing the DCO in the Basic Clock module of the MSP430
Solution (case) Considered
MSP430: Multiplexing of MSP430 pins between JTAG and I/O functions
Solution (case) Considered
MSP430: Information sources for the MSP430 ADC12 module
Solution (case) Considered
MSP430: Termination for the ADC12 reference pins on the MSP430.
Solution (case) Considered
MSP430: Sink and source current of MSP430 I/O pins
'>