spacer
OTHER KNOWLEDGEBASES
DSP TECHNICAL INFO
DSP RESOURCES
OMAP™ TECHNICAL INFO
OMAP™ RESOURCES
Analog Mix-Sig TECH INFO
Analog Mix-Sig RESOURCES
Logic TECHNICAL INFO
Logic RESOURCES
SC TECHNICAL INFO
SC RESOURCES
Digital Signal Processors
OMAP™ Processor Platform
Analog & Mixed-Signal
Digital Signal Processors
ADDITIONAL SC PRODUCTS
DESIGNED FOR TI DSP
HOW TO PURCHASE
CONTACTS
GENERAL QUESTIONS
  
  Have you visited the Tech Support KnowledgeBase?
Texas Instruments has gathered specific resources about our product groups into an easily searchable format. Specific areas for DSP, Analog, and Logic parts give you the fastest access to technical answers. more
 
  
MSP430: Use of 80 hex in MSP430 bootstrap loader (BSL) communications

Problem:
Is 80 hex required just for synchronization or does it 
have to be sent with each bootstrap loader command?


Solution:
The 80 hex is sent as a synchronization character before each 
transmission. The device responds with a 90 hex as an acknowledge. 
Then a data frame is sent. Each frame begins with a header byte = 
80 hex. The other bytes of the frame follow the 80 hex header 
immediately. The correct format of the BSL data frames are defined 
in the application note `Features of the MSP430 Bootstrap Loader`
SLAA089 available in the MSP430 website. 
A careful examination of the code included with the application 
note `Application of Bootstrap Loader in MSP430 w/Flash - Hardware 
and Software Proposal` SLAA096 shows that this is the proper 
technique. The software and hardware in that application note have 
been tested and proven to work.



SURVEY

Did the information in this article help answer your question?

Yes
NO
NO, EMAIL TECHNICAL SUPPORT


Please provide additional comments about this information.
(255 character max)



(OPTIONAL) Please tell us how to get in touch with you:
Name
E-mail

Last Query: MSP430 (TM) Low Power Microcontroller

Session Log:
New Knowledge Server Session
Knowledge Base: dsp
Problem Selected
Free Evaluation Tool problems
Problem Selected
TI's Quality and Reliability Tools and Data
Problem Selected
Code Composer Studio v2.2
Problem Selected
DSP Device Power Consumption
Problem Selected
MSP430 (TM) Low Power Microcontroller
Problem Selected
Code Composer Studio v2.1
Problem Selected
Using the McBSP
Problem Selected
Anatomy of a DSP Data Sheet
Problem Selected
Anatomy of a DSP Data Sheet
Solution (case) Considered
DSP/BIOS Support in C2000 PC Code Composer Studio v2.2
Problem Selected
DSP Training and Webcasts
Solution (document) Considered
TMS320C6000 McBSP Interface to SPI ROM Application Report
Solution (document) Considered
DSP Tech Webcast: Debugging DSP Systems with TI JTAG Emulation.
Solution (document) Considered
DSP Webcasts and Schedules
Custom Page Viewed
Page: NavBar
Variable Updated
Variable: OBJECTNUMBER
Value: 1959
Solution (document) Considered
DSP Glossary
Solution (document) Considered
DSP Tech Webcast: Maximizing Data Transfer Efficiency with C5000™ DMA Controller.
Solution (document) Considered
DSP Nomenclature Breakdown (Device Numbering and Classification)
Custom Page Viewed
Page: NavBar
Variable Updated
Variable: OBJECTNUMBER
Value: 5237
Solution (document) Considered
Digital Signal Processors versus Universal Microprocessors
Solution (case) Considered
MSP430: Use of 80 hex in MSP430 bootstrap loader (BSL) communications
Custom Page Viewed
Page: NavBar
Variable Updated
Variable: OBJECTNUMBER
Value: 1790
Solution (case) Considered
MSP430: Use of 80 hex in MSP430 bootstrap loader (BSL) communications
'>