spacer
OTHER KNOWLEDGEBASES
DSP TECHNICAL INFO
DSP RESOURCES
OMAP™ TECHNICAL INFO
OMAP™ RESOURCES
Analog Mix-Sig TECH INFO
Analog Mix-Sig RESOURCES
Logic TECHNICAL INFO
Logic RESOURCES
SC TECHNICAL INFO
SC RESOURCES
Digital Signal Processors
OMAP™ Processor Platform
Analog & Mixed-Signal
Digital Signal Processors
ADDITIONAL SC PRODUCTS
DESIGNED FOR TI DSP
HOW TO PURCHASE
CONTACTS
GENERAL QUESTIONS
  
  Have you visited the Tech Support KnowledgeBase?
Texas Instruments has gathered specific resources about our product groups into an easily searchable format. Specific areas for DSP, Analog, and Logic parts give you the fastest access to technical answers. more
 
  
MSP430: Tools to communicate with the MSP430 bootstrap loader

Problem:
Does TI offer a tool to communicate or program MSP430 
devices using the bootstrap loader?


Solution:
TI does not offer directly a specific tool that communicates 
with the bootstrap loader. The application note `Application 
of Bootstrap Loader in MSP430 Flash Hardware and Software 
Proposal` SLAA096 does include proven software and a circuit 
example that that can be built easily to interface to the 
bootstrap loader. The application note `Features of the MSP430 
Bootstrap Loader` SLAA089 also contains useful information. 
The application reports are available on the MSP430 website,  
www.ti.com/msp430.
Also check the MSP430 website for third party companies that 
may offer off-the-shelf bootstrap loader tools or solutions.



SURVEY

Did the information in this article help answer your question?

Yes
NO
NO, EMAIL TECHNICAL SUPPORT


Please provide additional comments about this information.
(255 character max)



(OPTIONAL) Please tell us how to get in touch with you:
Name
E-mail

Last Query: MSP430 (TM) Low Power Microcontroller

Session Log:
New Knowledge Server Session
Knowledge Base: dsp
Problem Selected
DSP Device Power Consumption
Problem Selected
MSP430 (TM) Low Power Microcontroller
Solution (case) Considered
MSP430: Sink and source current of MSP430 I/O pins
Solution (case) Considered
MSP430: Requirement of an external capacitor for ADC12 module of the MSP430
Solution (case) Considered
MSP430: Multiplexing of MSP430 pins between JTAG and I/O functions
Solution (case) Considered
MSP430: Speed of the MSP430 ADC12 module
Solution (case) Considered
MSP430: Tools to communicate with the MSP430 bootstrap loader
Solution (case) Considered
MSP430: Use of flash block write (BLKWRT) mode on the MSP430
Solution (case) Considered
MSP430: Sink and source current of MSP430 I/O pins
Problem Selected
DSP Device Power Consumption
Solution (case) Considered
MSP430: Tools to communicate with the MSP430 bootstrap loader
'>