spacer
OTHER KNOWLEDGEBASES
DSP TECHNICAL INFO
DSP RESOURCES
OMAP™ TECHNICAL INFO
OMAP™ RESOURCES
Analog Mix-Sig TECH INFO
Analog Mix-Sig RESOURCES
Logic TECHNICAL INFO
Logic RESOURCES
SC TECHNICAL INFO
SC RESOURCES
Digital Signal Processors
OMAP™ Processor Platform
Analog & Mixed-Signal
Digital Signal Processors
ADDITIONAL SC PRODUCTS
DESIGNED FOR TI DSP
HOW TO PURCHASE
CONTACTS
GENERAL QUESTIONS
  
  Have you visited the Tech Support KnowledgeBase?
Texas Instruments has gathered specific resources about our product groups into an easily searchable format. Specific areas for DSP, Analog, and Logic parts give you the fastest access to technical answers. more
 
  
MSP430: Speed of the MSP430 ADC12 module

Problem:
How fast and slow can the ADC12 operate?

Solution:
The conversion rate for the ADC12 is a function of the ADC12CLK 
and the clocks required for conversion. The approximate min. and 
max. ADC12CLK are 500kHz and 6.5MHZ respectively. The fastest 
complete conversion can be completed in 17 cycles (13 for the 
conversion, 4 for the sample and hold). 6.5MHz/17 = 382ksps. The 
ADC12 can run no slower than min. ADC12CLK, but the sample gate 
can be left open infinitely under software control. Please see 
the datasheet for more details on sampling and conversion time 
specifications.



SURVEY

Did the information in this article help answer your question?

Yes
NO
NO, EMAIL TECHNICAL SUPPORT


Please provide additional comments about this information.
(255 character max)



(OPTIONAL) Please tell us how to get in touch with you:
Name
E-mail

Last Query: MSP430 (TM) Low Power Microcontroller

Session Log:
New Knowledge Server Session
Knowledge Base: dsp
Problem Selected
DSP Device Power Consumption
Problem Selected
MSP430 (TM) Low Power Microcontroller
Solution (case) Considered
MSP430: Sink and source current of MSP430 I/O pins
Solution (case) Considered
MSP430: Requirement of an external capacitor for ADC12 module of the MSP430
Solution (case) Considered
MSP430: Multiplexing of MSP430 pins between JTAG and I/O functions
Solution (case) Considered
MSP430: Speed of the MSP430 ADC12 module
Solution (case) Considered
MSP430: Tools to communicate with the MSP430 bootstrap loader
Solution (case) Considered
MSP430: Use of flash block write (BLKWRT) mode on the MSP430
Solution (case) Considered
MSP430: Sink and source current of MSP430 I/O pins
Problem Selected
DSP Device Power Consumption
Solution (case) Considered
MSP430: Tools to communicate with the MSP430 bootstrap loader
Solution (case) Considered
MSP430: Speed of the MSP430 ADC12 module
'>