spacer
OTHER KNOWLEDGEBASES
DSP TECHNICAL INFO
DSP RESOURCES
OMAP™ TECHNICAL INFO
OMAP™ RESOURCES
Analog Mix-Sig TECH INFO
Analog Mix-Sig RESOURCES
Logic TECHNICAL INFO
Logic RESOURCES
SC TECHNICAL INFO
SC RESOURCES
Digital Signal Processors
OMAP™ Processor Platform
Analog & Mixed-Signal
Digital Signal Processors
ADDITIONAL SC PRODUCTS
DESIGNED FOR TI DSP
HOW TO PURCHASE
CONTACTS
GENERAL QUESTIONS
  
  Have you visited the Tech Support KnowledgeBase?
Texas Instruments has gathered specific resources about our product groups into an easily searchable format. Specific areas for DSP, Analog, and Logic parts give you the fastest access to technical answers. more
 
  
MSP430: Processing of multiple simultaneously occuring external interrupts

Problem:
Can the MSP430 process multiple interrupts simultaneously 
within a port group, P1.0 to P1.7 or P2.0 to P2.7 for example, 
without missing an interrupt signal? There seems to be only one 
multiple source interrupt flag that is seen by the CPU for each 
of these ports.


Solution:
Yes, as long as the minimum required interrupt event pulse width 
is assured, the MSP430 will never miss an interrupt. These multiple 
source interrupt flags remain set even if the interrupt request has 
been accepted and serviced, so each flag that was serviced must be 
reset within its corresponding interrupt service routine. This 
causes the remaining pending interrupts to be recognized by the CPU.



SURVEY

Did the information in this article help answer your question?

Yes
NO
NO, EMAIL TECHNICAL SUPPORT


Please provide additional comments about this information.
(255 character max)



(OPTIONAL) Please tell us how to get in touch with you:
Name
E-mail

Last Query: MSP430 (TM) Low Power Microcontroller

Session Log:
New Knowledge Server Session
Knowledge Base: dsp
Problem Selected
MSP430 (TM) Low Power Microcontroller
Solution (case) Considered
MSP430: Processing of multiple simultaneously occuring external interrupts
Solution (case) Considered
MSP430: Tools to communicate with the MSP430 bootstrap loader
Solution (case) Considered
MSP430: Stabilizing the DCO in the Basic Clock module of the MSP430
Solution (case) Considered
MSP430: Number of channels on the MSP430 ADC12 module
Solution (case) Considered
MSP430: Multiplexing of MSP430 pins between JTAG and I/O functions
Solution (case) Considered
MSP430: Processing of multiple simultaneously occuring external interrupts
'>