spacer
OTHER KNOWLEDGEBASES
DSP TECHNICAL INFO
DSP RESOURCES
OMAP™ TECHNICAL INFO
OMAP™ RESOURCES
Analog Mix-Sig TECH INFO
Analog Mix-Sig RESOURCES
Logic TECHNICAL INFO
Logic RESOURCES
SC TECHNICAL INFO
SC RESOURCES
Digital Signal Processors
OMAP™ Processor Platform
Analog & Mixed-Signal
Digital Signal Processors
ADDITIONAL SC PRODUCTS
DESIGNED FOR TI DSP
HOW TO PURCHASE
CONTACTS
GENERAL QUESTIONS
  
  Have you visited the Tech Support KnowledgeBase?
Texas Instruments has gathered specific resources about our product groups into an easily searchable format. Specific areas for DSP, Analog, and Logic parts give you the fastest access to technical answers. more
 
  
MSP430: Differences between MSP430x337 and MSP430x337A USART modules

Problem:
Are there differences between USART modules in the MSP430x337 
and the MSP430x337A devices?


Solution:
The URXE and UTXE module enables for SPI mode on the MSP430x337 
are combined into one single module enable USPIE on the MSP430x337A.  
Another important difference is that in the `337A the TXEPT bit 
in the UTCTL register should not be reset by user software. It 
is recommended to use a bis.b instruction instead of using a mov.b 
instruction to program the required selection bits in the UTCTL 
register to avoid unintentional resetting of the TXEPT bit. 
This incompatibility is due to bug fixes done in the `A` version.



SURVEY

Did the information in this article help answer your question?

Yes
NO
NO, EMAIL TECHNICAL SUPPORT


Please provide additional comments about this information.
(255 character max)



(OPTIONAL) Please tell us how to get in touch with you:
Name
E-mail

Last Query: MSP430 (TM) Low Power Microcontroller

Session Log:
New Knowledge Server Session
Knowledge Base: dsp
Problem Selected
Code Composer Studio v2.2
Problem Selected
MSP430 (TM) Low Power Microcontroller
Solution (case) Considered
MSP430: Stabilizing the DCO in the Basic Clock module of the MSP430
Solution (case) Considered
MSP430: Requirement of an external capacitor for ADC12 module of the MSP430
Solution (case) Considered
MSP430: Information sources for the MSP430 ADC12 module
Solution (case) Considered
MSP430: Differences between MSP430x337 and MSP430x337A USART modules
Solution (case) Considered
MSP430: Use of the port pins P1.4 - P1.7 on the MSP430x11x(x)
Solution (case) Considered
MSP430: Requirement of an external capacitor for ADC12 module of the MSP430
Solution (case) Considered
MSP430: Information sources for the MSP430 ADC12 module
Solution (case) Considered
MSP430: Use of the port pins P1.4 - P1.7 on the MSP430x11x(x)
Solution (case) Considered
MSP430: Differences between MSP430x337 and MSP430x337A USART modules
'>