spacer
OTHER KNOWLEDGEBASES
DSP TECHNICAL INFO
DSP RESOURCES
OMAP™ TECHNICAL INFO
OMAP™ RESOURCES
Analog Mix-Sig TECH INFO
Analog Mix-Sig RESOURCES
Logic TECHNICAL INFO
Logic RESOURCES
SC TECHNICAL INFO
SC RESOURCES
Digital Signal Processors
OMAP™ Processor Platform
Analog & Mixed-Signal
Digital Signal Processors
ADDITIONAL SC PRODUCTS
DESIGNED FOR TI DSP
HOW TO PURCHASE
CONTACTS
GENERAL QUESTIONS
  
  Have you visited the Tech Support KnowledgeBase?
Texas Instruments has gathered specific resources about our product groups into an easily searchable format. Specific areas for DSP, Analog, and Logic parts give you the fastest access to technical answers. more
 
  
MSP430: Number of channels on the MSP430 ADC12 module

Problem:
How many conversion channels are available on the MSP430
ADC12 peripheral?


Solution:
There are a total of 12 conversion channels for the ADC12 in the 
MSP430. 8-channels (A0 - A7) are dedicated for external signals, 
2-channels (A8 and A9) are used to perform conversions on any 
external reference voltage used, A10 is used to perform a conversion 
on the built-in temperature sensor and A11 is used to perform a 
conversion on the voltage level at AVcc. Note that if no external 
references are being used, channels A8 and A9 are available to the 
user, allowing up to 10 channels for external signals.



SURVEY

Did the information in this article help answer your question?

Yes
NO
NO, EMAIL TECHNICAL SUPPORT


Please provide additional comments about this information.
(255 character max)



(OPTIONAL) Please tell us how to get in touch with you:
Name
E-mail

Last Query: MSP430 (TM) Low Power Microcontroller

Session Log:
New Knowledge Server Session
Knowledge Base: dsp
Problem Selected
MSP430 (TM) Low Power Microcontroller
Solution (case) Considered
MSP430: Processing of multiple simultaneously occuring external interrupts
Solution (case) Considered
MSP430: Minimum input pulse width required for a MSP430 interrupt
Solution (case) Considered
MSP430: Use of 80 hex in MSP430 bootstrap loader (BSL) communications
Solution (case) Considered
MSP430: Number of channels on the MSP430 ADC12 module
Solution (case) Considered
MSP430: Use of 80 hex in MSP430 bootstrap loader (BSL) communications
Solution (case) Considered
MSP430: Number of channels on the MSP430 ADC12 module
'>