spacer
OTHER KNOWLEDGEBASES
DSP TECHNICAL INFO
DSP RESOURCES
OMAP™ TECHNICAL INFO
OMAP™ RESOURCES
Analog Mix-Sig TECH INFO
Analog Mix-Sig RESOURCES
Logic TECHNICAL INFO
Logic RESOURCES
SC TECHNICAL INFO
SC RESOURCES
Digital Signal Processors
OMAP™ Processor Platform
Analog & Mixed-Signal
Digital Signal Processors
ADDITIONAL SC PRODUCTS
DESIGNED FOR TI DSP
HOW TO PURCHASE
CONTACTS
GENERAL QUESTIONS
  
  Have you visited the Tech Support KnowledgeBase?
Texas Instruments has gathered specific resources about our product groups into an easily searchable format. Specific areas for DSP, Analog, and Logic parts give you the fastest access to technical answers. more
 
  
MSP430: Stabilizing the DCO in the Basic Clock module of the MSP430

Problem:
Is it possible to get a stable frequency from the 
internal high speed digitally controlled oscillator (DCO) 
on MSP430x1xx devices that have the Basic Clock module 
without the frequency locked loop (FLL)?


Solution:
The DCO frequency can be calibrated and set to a specific 
frequency with compensation for changes in voltage, temperature, 
and differences between parts. Generally a low speed crystal or 
external signal is used for this purpose by comparing the number
of high speed DCO clock cycles that occur during one cycle of the
low speed reference frequency. Using software, Basic Clock control 
registers are adjusted to set the DCO to the desired frequency 
multiple of the slower crystal or signal. The device datasheet 
details the operating range of the DCO. The MSP430x1xx User`s Guide 
provides details of the Basic Clock. 

Example code and application reports that demonstrates the setting 
of the DCO are available from the MSP430 website.  



SURVEY

Did the information in this article help answer your question?

Yes
NO
NO, EMAIL TECHNICAL SUPPORT


Please provide additional comments about this information.
(255 character max)



(OPTIONAL) Please tell us how to get in touch with you:
Name
E-mail

Last Query: MSP430 (TM) Low Power Microcontroller

Session Log:
New Knowledge Server Session
Knowledge Base: dsp
Problem Selected
MSP430 (TM) Low Power Microcontroller
Solution (case) Considered
MSP430: Minimum input pulse width required for a MSP430 interrupt
Solution (case) Considered
MSP430: Stabilizing the DCO in the Basic Clock module of the MSP430
Solution (case) Considered
MSP430: Tools to communicate with the MSP430 bootstrap loader
Solution (case) Considered
MSP430: Minimum input pulse width required for a MSP430 interrupt
Solution (case) Considered
MSP430: Tools to communicate with the MSP430 bootstrap loader
Solution (case) Considered
MSP430: Stabilizing the DCO in the Basic Clock module of the MSP430
'>