spacer
OTHER KNOWLEDGEBASES
DSP TECHNICAL INFO
DSP RESOURCES
OMAP™ TECHNICAL INFO
OMAP™ RESOURCES
Analog Mix-Sig TECH INFO
Analog Mix-Sig RESOURCES
Logic TECHNICAL INFO
Logic RESOURCES
SC TECHNICAL INFO
SC RESOURCES
Digital Signal Processors
OMAP™ Processor Platform
Analog & Mixed-Signal
Digital Signal Processors
ADDITIONAL SC PRODUCTS
DESIGNED FOR TI DSP
HOW TO PURCHASE
CONTACTS
GENERAL QUESTIONS
  
  Have you visited the Tech Support KnowledgeBase?
Texas Instruments has gathered specific resources about our product groups into an easily searchable format. Specific areas for DSP, Analog, and Logic parts give you the fastest access to technical answers. more
 
  
Locating or Identifying a Software Bug for TI Tools and Hardware

Problem:
How do I locate problems with TI tools when I am not sure what component or even if there is a known issue?

Solution:
TI offers several different methods for locating a TI Tool bug for DSP software or hardware. Three of these resources are defined below

Every released bug currently known on all version of TI tools is available by searching the DSP Knowledge Base using the Search engine. Simply put in the language of the error, or use keywords to locate a specific issue you wish to identify. These Keywords can include versions of the tool, family, or component. You can improve the accuracy of the search by answering the Questions in the Narrow Your Search section below the search box. For example, you need to select the `TI Software Bugs` from the `Document type` question to look exclusively for software bugs.

TI has also recently released a Bug look-up tool to provide lists of bugs available for given versions, platforms, and tools. This tool can be used to proactively search for all bugs for a given platform, version, or tool. This tool also includes all released bugs currently on the TI web site. In addition this tool provides the capability to search for specific bugs using their unique ID. This tool simplifies tracking of a specific issue. This application is located http://focus.ti.com/general/docs/buglist/bugsearch.tsp?templateId=5121&navigationId=11278

Finally, the TI site search located in the header of all TI web pages can be used to search for a Tool Bug using keywords. In addition, the Advanced Search link is provided to specify only Tool bugs when the Software Tools box is checked.


SURVEY

Did the information in this article help answer your question?

Yes
NO
NO, EMAIL TECHNICAL SUPPORT


Please provide additional comments about this information.
(255 character max)



(OPTIONAL) Please tell us how to get in touch with you:
Name
E-mail

Last Query: Software Tools Upgrade

Session Log:
New Knowledge Server Session
Knowledge Base: dsp
Problem Selected
Software Bug Tool and Locator
Solution (document) Considered
Software Bugs C5000 CCS 2.0
Solution (document) Considered
Software Bugs OMAP CCS 2.0
Solution (document) Considered
Software Bugs TMS470 CCS 2.2
Solution (case) Considered
Locating or Identifying a Software Bug for TI Tools and Hardware
Solution (document) Considered
Software Bugs C2000 CCS 2.2
Solution (document) Considered
Software Bugs C2000 CCS 2.0
Solution (document) Considered
Software Bugs C2000 CCS 2.0
Custom Page Viewed
Page: NavBar
Variable Updated
Variable: OBJECTNUMBER
Value: 26824
Problem Selected
Software Tools Upgrade
Problem Selected
Software Bug Tool and Locator
Solution (case) Considered
Locating or Identifying a Software Bug for TI Tools and Hardware
Solution (document) Considered
Software Bugs OMAP CCS 2.1
Solution (document) Considered
Software Bugs C2000 CCS 2.0
Solution (document) Considered
Software Bugs C2000 CCS 2.1
Solution (document) Considered
Software Bugs C2000 CCS 2.2
Solution (document) Considered
Software Bugs C2000 CCS 2.1
Solution (document) Considered
Software Bugs OMAP CCS 2.1
Solution (case) Considered
Locating or Identifying a Software Bug for TI Tools and Hardware
'>