spacer
OTHER KNOWLEDGEBASES
DSP TECHNICAL INFO
DSP RESOURCES
OMAP™ TECHNICAL INFO
OMAP™ RESOURCES
Analog Mix-Sig TECH INFO
Analog Mix-Sig RESOURCES
Logic TECHNICAL INFO
Logic RESOURCES
SC TECHNICAL INFO
SC RESOURCES
Digital Signal Processors
OMAP™ Processor Platform
Analog & Mixed-Signal
Digital Signal Processors
ADDITIONAL SC PRODUCTS
DESIGNED FOR TI DSP
HOW TO PURCHASE
CONTACTS
GENERAL QUESTIONS
  
  Have you visited the Tech Support KnowledgeBase?
Texas Instruments has gathered specific resources about our product groups into an easily searchable format. Specific areas for DSP, Analog, and Logic parts give you the fastest access to technical answers. more
 
  
MSP430: Operating the MSP430 from crystal frequencies other than 32.768kHz

Problem:
Can MSP430 devices be operated from crystal speeds 
other than 32.768kHz?


Solution:
The MSP430x3xx devices are designed specifically to use a 32kHz 
watch crystal, and then generate an internal high speed master clock 
(MCLK) sourced from an independent, internal digitally controlled 
oscillator (DCO). The MCLK is automatically stabilized in MSP430x3xx 
devices to a user programmable value using internal frequency locked 
loop (FLL) circuitry.  

The MSP430x1xx and MSP430x4xx devices have one crystal oscillator that 
accepts either a 32kHz or a high speed crystal. Some MSP430x1xx and 
MSP430x4xx have a second crystal oscillator that accepts a high speed 
crystal only.  This allows one or two crystals to be connectedat the 
same time and each one only used as necessary.  

The MSP430x1xx and MSP430x4xx devices also have programmable internal 
DCO which can enerate high speed clocks independent of any crystal. 
In MSP430x4xx devices the FLL is also availble to stabilize the DCO to 
a multiple of an external 32kHz crystal similar to MSP430x3xx devices. 
Please refer to the datasheets and User`s Guides for the specific features 
and capabilities of the different clock circuits and devices.



SURVEY

Did the information in this article help answer your question?

Yes
NO
NO, EMAIL TECHNICAL SUPPORT


Please provide additional comments about this information.
(255 character max)



(OPTIONAL) Please tell us how to get in touch with you:
Name
E-mail

Last Query: MSP430 (TM) Low Power Microcontroller

Session Log:
New Knowledge Server Session
Knowledge Base: dsp
Problem Selected
DSP Device Power Consumption
Problem Selected
MSP430 (TM) Low Power Microcontroller
Problem Selected
Software Bug Tool and Locator
Problem Selected
Code Composer Studio v2.1
Problem Selected
Using the McBSP
Problem Selected
BSDL and IBIS Files
Solution (document) Considered
Software Bugs 1X/2X/C3X/C4X/C5X/8X Code Composer
Solution (document) Considered
Using the TMS320C6x McBSP as a High Speed Communication Port Application Note
Solution (case) Considered
MSP430: Operating the MSP430 from crystal frequencies other than 32.768kHz
Custom Page Viewed
Page: NavBar
Variable Updated
Variable: OBJECTNUMBER
Value: 1917
Solution (document) Considered
Software Bugs 1X/2X/C3X/C4X/C5X/8X Code Composer
Problem Selected
Software Bug Tool and Locator
Custom Page Viewed
Page: NavBar
Variable Updated
Variable: OBJECTNUMBER
Value: 1917
Solution (document) Considered
Using the TMS320C6x McBSP as a High Speed Communication Port Application Note
Problem Selected
DSP Device Power Consumption
Problem Selected
Code Composer Studio v2.1
Problem Selected
Using the McBSP
Solution (case) Considered
MSP430: Operating the MSP430 from crystal frequencies other than 32.768kHz
'>