spacer
OTHER KNOWLEDGEBASES
DSP TECHNICAL INFO
DSP RESOURCES
OMAP™ TECHNICAL INFO
OMAP™ RESOURCES
Analog Mix-Sig TECH INFO
Analog Mix-Sig RESOURCES
Logic TECHNICAL INFO
Logic RESOURCES
SC TECHNICAL INFO
SC RESOURCES
Digital Signal Processors
OMAP™ Processor Platform
Analog & Mixed-Signal
Digital Signal Processors
ADDITIONAL SC PRODUCTS
DESIGNED FOR TI DSP
HOW TO PURCHASE
CONTACTS
GENERAL QUESTIONS
  
  Have you visited the Tech Support KnowledgeBase?
Texas Instruments has gathered specific resources about our product groups into an easily searchable format. Specific areas for DSP, Analog, and Logic parts give you the fastest access to technical answers. more
 
  
What's New in Code Composer Studio 2.1?

Problem:
I would like to know the differences between Code Composer Studio 2.0 and Code Composer Studio 2.1, and what is new in CCS 2.1?

Solution:
Code Composer Studio v2.1 has a number of new features and functionality included with it on top of months of testing and bug fixing. For more detailed information - please see the recently published app note: SPRA812

New Device Support - C541 to C549, 5401, 5402, 5409, 5410, 5416, 5420, 5421, 5441, 5510 and C5402DSK, OMAP and new simulators: C5401, C5403, C5406 and a FAST C55x functional simulator
C6000 series: C6201, 6202, 6203, 6204, 6205, 6211, 6414, 6415, 6416, 6701, 6711, 6712, C6201EVM, C6211DSK and C6711DSK and new simulators: Faster C62xx/C64xx core and C6414, C6415 and C6416 support.

New Operating Systems supported: Windows ME and Windows XP

Reset Handling and Target Communication: Better recovery mechanism for when power cycle, crash or reset (H/W or S/W) situations occur without restarting Code Composer Studio.

Dynamic Symbol and Program Loading

Pipeline Visibility Plug-In (C55x only)

GEL Support for File I/O

API Enhancements

Advanced Event Triggering with Running Processor

C54x/C55x and C6x Chip Support Library support

Assembly vs. Source Stepping

Set PC to Cursor function

C641x Support

C55x Hardware Accelerator Support



SURVEY

Did the information in this article help answer your question?

Yes
NO
NO, EMAIL TECHNICAL SUPPORT


Please provide additional comments about this information.
(255 character max)



(OPTIONAL) Please tell us how to get in touch with you:
Name
E-mail

Last Query: Code Composer Studio v2.1

Session Log:
New Knowledge Server Session
Knowledge Base: dsp
Problem Selected
Code Composer Studio v2.1
Solution (case) Considered
Locating or Identifying a Software Bug for TI Tools and Hardware
Solution (document) Considered
Software Bugs C6000 CCS 2.1
Solution (document) Considered
Using the Scripting Utility in the Code Composer Studio IDE
Solution (document) Considered
Example of GEL Usage With File I/O for Code Composer Studio v2.1
Problem Selected
Initializing the Target DSP
Solution (document) Considered
Why do the commands in my GEL functions seem to work intermittently?
Solution (document) Considered
BIOS and config file settings for XDS510PP emulator by Spectrum Digital.
Solution (document) Considered
Getting the error "Data Verification Failed at 'address'" when loading an executable onto the target using File-Load Program
Solution (document) Considered
After installing C6701 EVM, default GEL's to initialize the DSP gives errors and causes CCS to hang.
Solution (document) Considered
Cannot initialize the TI emulator using emurst on a Solaris machine.
Solution (case) Considered
Locating or Identifying a Software Bug for TI Tools and Hardware
Solution (document) Considered
Software Bugs C2000 CCS 2.1
Problem Selected
Code Composer Studio v2.1
Solution (case) Considered
What's New in Code Composer Studio 2.1?
Custom Page Viewed
Page: NavBar
Variable Updated
Variable: OBJECTNUMBER
Value: 26822
Solution (document) Considered
Software Bugs OMAP CCS 2.1
Solution (case) Considered
What's New in Code Composer Studio 2.1?
'>